Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7080

7080 3/4X4 ZINC GXG ADPT NPL

7080

7080 3/4X4 STD BLK GXG A/N

7080

7080 3/4X6 ZINC GXG ADPT NPL

7080

7080 3/4X6 BLK GXG ADPT NPL

7080

7080 3/4X8 ZINC GXG ADPT NPL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Adapter Nipple
Style N/A Grooved
Nominal Size N/A 3/4 in
Max Working Pressure N/A 1000 psi
Material N/A Carbon Steel
Coatings N/A Zinc N/A Black N/A Zinc N/A Black N/A Zinc
Product Number N/A 0390144400 N/A 0390040434 N/A 0390144426 N/A 0390040509 N/A 0390144442
UPC Code N/A 69029151682 N/A 69029177448 N/A 69029152210 N/A 69029177455 N/A 69029152211
HPH Code N/A 605GR1597B N/A 605GR1438B N/A 605GR1597C N/A 605GR1438C N/A 605GR1597D
Weight N/A 0.01 lb N/A 0.376 lb N/A 0.01 lb N/A 0.01 lb N/A 0.01 lb