Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel. Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7074

7074 1 PTD GRVD CAP

7074

7074 1 GAL GRVD CAP

7074

7074 1 1/4 PTD GRVD CAP

7074

7074 1 1/4 GAL GRVD CAP

7074

7074 1 1/2 PTD GRVD CAP
Industry Standards/Certifications N/A FM Approved NSF/ANSI 61 UL/ULc Listed
Type N/A Cap
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 Malleable iron conforming to ASTM A 47
Coatings N/A Rust inhibiting paint – Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 (optional) N/A Rust inhibiting paint – Color: ORANGE (standard) N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 (optional) N/A Rust inhibiting paint – Color: ORANGE (standard)
Tap N/A
Tap Size (FNPT) N/A
Product Number N/A 0390030104 N/A 0390131928 N/A 0390030112 N/A 0390131936 N/A 0390030120
UPC Code N/A 69029110829 N/A 69029159616 N/A 69029110830 N/A 69029159617 N/A 69029110831
HPH Code N/A 605GR2380 N/A 605GR2396 N/A 605GR2381 N/A 605GR2397 N/A 605GR2382
Weight N/A 0.30 lb N/A 0.30 lb N/A 0.40 lb N/A 0.40 lb N/A 0.5 lb