Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure
Items
7073

7073 11/4X1 PTD GRV ECC REDR

7073

7073 11/4X1 GAL GRV ECC REDR

7073

7073 11/2X3/4 PTD GR ECC REDR

7073

7073 11/2X3/4 GAL GR ECC REDR

7073

7073 11/2X1 PTD GRV ECC REDR
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Eccentric Reducer
Style N/A Groove x Groove
Nominal Size N/A 1 1/4 x 1 in N/A 1 1/4 x 1 in N/A 1 1/2 x 3/4 in N/A 1 1/2 x 3/4 in N/A 1 1/2 x 1 in
Material N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B
Max Working Pressure N/A 300 psi
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0390031748 N/A 0390137008 N/A 0390031847 N/A 0390137016 N/A 0390031854
UPC Code N/A 69029177109 N/A 69029177128 N/A 69029177108 N/A 69029177129 N/A 69029177084
HPH Code N/A 605GR1321A N/A 605GR1359A N/A 605GR1321B N/A 605GR1359B N/A 605GR1322
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.6 lb N/A 1.6 lb N/A 1.7 lb