Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D. These fittings are designed to provide minimum pressure drop and uniform strength. Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Unit of Measure
Items
7072

7072 11/2X1 PTD GRV CONC RDCR

7072

7072 11/2X1 GAL GR CONC REDR

7072

7072 11/2X11/4 PTD GRV CC REDR

7072

7072 11/2X11/4 GAL GR CC REDR

7072

7072 11/4X1 PTD GRV CONC REDR
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Concentric Reducer
Style N/A Groove x Groove
Nominal Size N/A 1 1/2 x 1 in N/A 1 1/2 x 1 in N/A 1 1/2 x 1 1/4 in N/A 1 1/2 x 1 1/4 in N/A 1 1/4 x 1 in
Material N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized N/A Rust inhibiting paint – Color: ORANGE
Max Working Pressure N/A 300 psi
Product Number N/A 0390028264 N/A 0390130102 N/A 0390028272 N/A 0390130110 N/A 0390028199
UPC Code N/A 69029110786 N/A 69029132958 N/A 69029176048 N/A 69029176063 N/A 69029176047
HPH Code N/A 605GR1200 N/A 605GR1238 N/A 605GR1200A N/A 605GR1238A N/A 605GR1199
Weight N/A 0.6 lb