Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
7061

7061 1 1/4X1 1/4X1 GAL GRVD RED TEE

7061

7061 1 1/4X1 1/4X1 PTD GRVD RED TEE

7061

7061 1 1/2X1 1/2X1 1/4 GAL GRVD RED TEE

7061

7061 11/2X1 1/2X1 1/4 PTD GRVD RED TEE

7061

7061 1 1/2X1 1/2X1 GAL GRVD RED TEE
Type N/A Tee
Style N/A Grooved
Nominal Size N/A 1 1/4x1 1/4x1 N/A 1 1/4x1 1/4x1 N/A 1 1/2x1 1/2x1 1/4 N/A 1 1/2x1 1/2x1 1/4 N/A 1 1/2x1 1/2x1
Body Material N/A Ductile Iron conforming to ASTM A-536
Flow Data N/A
Anvil Product Number N/A 0390119451 N/A 0390017218 N/A 0390119477 N/A 0390017234 N/A 0390119469
UPC Code N/A 69029175077 N/A 69029175013 N/A 69029175079 N/A 69029175012 N/A 69029175078
HPH Code N/A
Weight N/A 1.5 lb N/A 1.5 lb N/A 1.80 lb N/A 1.80 lb N/A 1.80 lb
Coatings N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153