Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
Fig-7052

7052 1 SEGW PTD GRV 22-1/2 ELBOW

Fig-7052

7052 1 SEGW GAL GRVD 22-1/2 ELBOW

Fig-7052

7052 1 1/4 SEGW PTD GRV 22-1/2 ELBOW

Fig-7052

7052 1 1/4 SEGW GAL GRVD 22-1/2 ELBOW

Fig-7052

7052 1 1/2 SEGW PTD GRV 22-1/2 ELBOW
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Elbow
Style N/A Grooved - Segment Welded
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Body Material N/A Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 N/A Rust inhibiting paint – Color: ORANGE
Product Number N/A 0390015303 N/A 0390117604 N/A 0390015329 N/A 0390117620 N/A 0390015345
UPC Code N/A 69029174803 N/A 69029174807 N/A 69029132108 N/A 69029132109 N/A 69029110658
HPH Code N/A NA
Weight N/A 0.5 lb N/A 0.5 lb N/A 0.7 lb N/A 0.7 lb N/A 0.9 lb