| Items |
1-7051LR-PTD 7051LR 1 PTD GRVD 45 LR ELBOW |
1-7051LR-GAL 7051LR 1 GAL GRVD 45 LR ELBOW |
1 1/4-7051LR-PTD 7051LR 11/4 PTD GRVD 45 LR ELBOW |
1 1/4-7051LR-GAL 7051LR 11/4 GAL GRVD 45 LR ELBOW |
1 1/2-7051LR-PTD 7051LR 11/2 PTD GRVD 45 LR ELBOW |
|||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A Elbow | |||||||||
| Style | N/A Grooved - Segment Welded | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Body Material | N/A Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Product Number | N/A 0390015154 | N/A 0390117570 | N/A 0390015162 | N/A 0390117588 | N/A 0390015204 | |||||
| HPH Code | N/A | |||||||||
| UPC Code | N/A 69029194136 | N/A 69029194148 | N/A 69029194137 | N/A 69029194149 | N/A 69029194138 | |||||
| Weight | N/A 0.7 lb | N/A 0.7 lb | N/A 1.00 lb | N/A 1.00 lb | N/A 1.2 lb | |||||
|
|
||||||||||