Batch CAD Cart (0)
  • Cart is empty
Gruvlok fittings are available through 24" nominal pipe size in a variety of styles. Use the Fitting Size Table to convert nominal pipe size to corresponding pipe O.D.
These fittings are designed to provide minimum pressure drop and uniform strength.
Depending on styles and size, Gruvlok fittings are provided in various materials including ductile iron, forged steel or fabricated steel.
Pressure ratings of Gruvlok standard fittings conform to those of Fig. 7001 Gruvlok coupling.
Unit of Measure
Items
Fig-7050LR

7050LR 1 PTD GRVD 90 LR ELBOW

Fig-7050LR

7050LR 1 GAL GRVD 90 LR ELBOW

Fig-7050LR

7050LR 11/4 PTD GRVD 90 LR ELBOW

Fig-7050LR

7050LR 11/4 GAL GRVD 90 LR ELBOW

Fig-7050LR

7050LR 11/2 PTD GRVD 90 LR ELBOW
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved.
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 1 in N/A 1 in N/A 1 1/4 in N/A 1 1/4 in N/A 1 1/2 in
Body Material N/A Ductile Iron conforming to ASTM A 536 N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B
Coatings N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 N/A Rust inhibiting paint – Color: ORANGE
Flow Data N/A 1.7 ft N/A 1.7 ft N/A 2.3 ft N/A 2.3 ft N/A 2.7 ft
Product Number N/A 0390014561 N/A 0390116994 N/A 0390014579 N/A 0390117000 N/A 0390014587
UPC Code N/A 69029194132 N/A 69029194144 N/A 69029194133 N/A 69029194145 N/A 69029194134
HPH Code N/A 605GR0769 N/A 605GR0783A N/A 605GR0769A N/A 605GR0783B N/A 605GR0769B
Weight N/A 0.9 lb N/A 0.9 lb N/A 1.30 lb N/A 1.30 lb N/A 1.7 lb