| Items |
2-660-Copper 660 2 COP GRV CAP |
2-1/2-660-Copper 660 21/2 COP GRV CAP |
3-660-Copper 660 3 COP GRV CAP |
4-660-Copper 660 4 COP GRV CAP |
5-660-Copper 660 5 COP GRV CAP |
|||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 UPC | |||||||||
| Type | N/A Cap | |||||||||
| Style | N/A CTS Copper | |||||||||
| Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
| Body Material | N/A Copper Alloy conforming to CDA C89833 or C83470 | |||||||||
| Product Number | N/A 1330012480 | N/A 1330012485 | N/A 1330012490 | N/A 1330012495 | N/A 1330012500 | |||||
| UPC Code | N/A 66242894849 | N/A 66242894850 | N/A 66242894851 | N/A 66242894852 | N/A 66242894853 | |||||
| Weight | N/A 0.6 lb | N/A 1.00 lb | N/A 1.30 lb | N/A 2.2 lb | N/A 5.8 lb | |||||
|
|
||||||||||