| Items |
2 x 1-652 652 2X1 COPPER GRVXCUP REDUCR |
2 x 1-1/4-652 652 2X1-1/4 COP GXCUP REDR |
2 x 1-1/2-652 652 2X1-1/2 COP GXCUP REDR |
2-1/2 x 1-652 652 2-1/2X1 COP GXCUP REDR |
2-1/2 x 1-1/4-652 652 2-1/2X1-1/4 COPR GRXCUP REDU |
|||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | |||||||||
| Type | N/A CTS Concentric Reducer | |||||||||
| Style | N/A Groove x Cup | |||||||||
| Nominal Size | N/A 2 x 1 in | N/A 2 x 1 1/4 in | N/A 2 x 1 1/2 in | N/A 2 1/2 x 1 in | N/A 2 1/2 x 1 1/4 in | |||||
| Material | N/A Copper; ASTM B 75 C12200; wall thickness per ASTM B 88 Type L. | |||||||||
| Body Finish | N/A Wrought Copper Material | |||||||||
| Max Working Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 1330012430 | N/A 1330012435 | N/A 1330012440 | N/A 1330012445 | N/A 1330012450 | |||||
| UPC Code | N/A 66242894839 | N/A 66242894840 | N/A 66242894841 | N/A 66242894842 | N/A 66242894843 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 0.5 lb | N/A 0.40 lb | N/A 0.40 lb | N/A 0.5 lb | N/A 0.6 lb | |||||
|
|
||||||||||