| Items |
2X2X3/4-618-COPPER 618 2X2X3/4 COPR GXGXCUP RED T |
2X2X1-618-COPPER 618 2X2X1 COPR GXGXCUP RED T |
2X2X1 1/4-618-COPPER 618 2X2X1 1/4 COP GXGXCUP RED T |
2X2X1 1/2-618-COPPER 618 2X2X1 1/2 COP GXGXCUP RED T |
2 1/2X2 1/2X3/4-618-COPPER 618 2 1/2X2 1/2X3/4 COP GXGXC T |
|||||
| Type | N/A Tee | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 2x2x3/4 | N/A 2x2x1 | N/A 2x2x1 1/4 | N/A 2x2x1 1/2 | N/A 2 1/2x2 1/2x3/4 | |||||
| Body Material | N/A Copper Alloy conforming to CDA C89833 or C83470 | |||||||||
| Anvil Product Number | N/A 1330012125 | N/A 1330012130 | N/A 1330012135 | N/A 1330012140 | N/A 1330012145 | |||||
| UPC Code | N/A 66242894778 | N/A 66242894779 | N/A 66242894780 | N/A 66242894781 | N/A 66242894782 | |||||
| HPH Code | N/A 0 | |||||||||
| Weight | N/A 1.6 lb | N/A 1.80 lb | N/A 2.00 lb | N/A 2.00 lb | N/A 2.2 lb | |||||
|
|
||||||||||