Batch CAD Cart (0)
  • Cart is empty
Gruvlok Full-Flow Grooved Fittings for Copper Piping Systems provide an economical and efficient method of changing direction. These copper fittings are available in sizes 2” to 8” (50 - 200mm).
Cast fittings in 90° and 45° elbows, tees, caps, concentric reducers, and reducing tees are cast with a copper alloy conforming to CDA C89833. Cast fittings are stronger and more durable than wrot copper fittings and are less susceptible to damage in transit or during installation. Reducing fittings are available with Groove x Groove or Groove x Cup End configurations.
Fittings are standard radius, full flow, designed for installation with Gruvlok Copper System products.
Unit of Measure
Items
Fig-GM610

610 2 COP GRV 90 ELL

Fig-GM610

610 21/2 COP GRVD 90 ELL

Fig-GM610

610 3 COP GRV 90 ELL

Fig-GM610

610 4 COP GRV 90 ELL

Fig-GM610

610 5 COP GRV 90 ELL
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved. NSF-61.
Type N/A Elbow
Style N/A Grooved
Nominal Size N/A 2 in N/A 2 1/2 in N/A 3 in N/A 4 in N/A 5 in
Body Material N/A Copper Alloy conforming to CDA C89833 or C83470
Product Number N/A 1330011980 N/A 1330011985 N/A 1330011990 N/A 1330011995 N/A 1330012000
UPC Code N/A 66242894749 N/A 66242894750 N/A 66242894751 N/A 66242894752 N/A 66242894753
HPH Code N/A
Weight N/A 1.90 lb N/A 2.70 lb N/A 3.6 lb N/A 7.1 lb N/A 11.9 lb