| Items |
2 1/2-35FW Series 35FW 21/2 DI RESIL WEDGE GATE VLV FLG OSY 300 ULFM WHEEL HDL |
3-35FW Series 35FW 3 DI RESIL WEDGE GATE VLV FLANGED OSY 300PSI ULFM WHEEL |
4-35FW Series 35FW 4 DI RESIL WEDGE GATE VLV FLANGED OSY 300PSI ULFM WHEEL |
6-35FW Series 35FW 6 DI RESIL WEDGE GATE VLV FLANGED OSY 300PSI ULFM WHEEL |
8-35FW Series 35FW 8 DI RESIL WEDGE GATE VLV FLANGED OSY 300PSI ULFM WHEEL |
|||||
| Type | N/A Gate Valve | |||||||||
| Style | N/A Flanged | |||||||||
| Valve Size | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 6 in | N/A 8 in | |||||
| Body Material | N/A Ductile Iron Gr. A536 65 / 45 / 12 | |||||||||
| Seal Material | N/A | |||||||||
| Stem Material | N/A 304 Stainless Steel | |||||||||
| Wedge Material | N/A Ductile Iron Gr. A536 65 / 45 / 12; EPDM | |||||||||
| Bonnet Gasket Material | N/A EPDM | |||||||||
| Bonnet Material | N/A Ductile Iron Gr. A536 65 / 45 / 12 | |||||||||
| Stem Packing Material | N/A EPDM | |||||||||
| Yoke Material | N/A Ductile Iron Gr. A536 65 / 45 / 12 | |||||||||
| Packing Gland Material | N/A Brass ASTM B124 C37700 | |||||||||
| Gland Flange Material | N/A Ductile Iron A536 65 / 45 / 12 | |||||||||
| Yoke Nut Material | N/A Brass ASTM B124 C37700 | |||||||||
| Handwheel Material | N/A Ductile Iron Gr. A536 65 / 45 / 12 | |||||||||
| Washer Material | N/A Brass ASTM B124 C37700 | |||||||||
| Gland Nut Material | N/A 304 Stainless Steel | |||||||||
| Stud Material | N/A 304 Stainless Steel | |||||||||
| Flat Washer Material | N/A 304 Stainless Steel | |||||||||
| Bonnet Bolt Material | N/A 304 Stainless Steel | |||||||||
| O-Ring Material | N/A EPDM | |||||||||
| Plug Material | N/A Lead Free Bronze B584 / C89833 | |||||||||
| Max. Rated Pressure | N/A 300 psi | |||||||||
| Product Number | N/A 4349003800 | N/A 4349003810 | N/A 4349003820 | N/A 4349003830 | N/A 4349003840 | |||||
| UPC Code | N/A 09220142926 | N/A 09220142927 | N/A 09220142928 | N/A 09220142929 | N/A 09220142930 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 39.0 lb | N/A 51 lb | N/A 71.0 lb | N/A 117.0 lb | N/A 201 lb | |||||
|
|
||||||||||