Items |
![]() 1/2 45-1 1 6 G Series 45116 - 1/2 GLOBE-V SS CL150 FLG |
![]() 3/4 45-1 1 6 G Series 45116 - 3/4 GLOBE-V SS CL150 FLG |
![]() 1 45-1 1 6 G Series 45116 - 1 GLOBE-V SS CL150 FLG |
![]() 1-1/2 45-1 1 6 G Series 45116 - 1-1/2 GLOBE-V SS CL150 FLG |
![]() 2 45-1 1 4 Series 45114 - 2 GLOBE-V CS CL150 FLG |
|||||
Type | N/A Globe Valve | |||||||||
Style | N/A Flanged | |||||||||
Valve Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/2 in | N/A 2 in | |||||
Series | N/A 45116 | N/A 45116 | N/A 45116 | N/A 45116 | N/A 45114 | |||||
Class | N/A 150 | |||||||||
Body Material | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A Carbon Steel ASTM A216 - WCB | |||||
Disc Cover Material | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 410 Stainless Steel | |||||
Stem Material | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A 316 Stainless Steel | N/A A182 F6a | |||||
Gasket Material | N/A RTFE (Grafoil + 300 series Stainless Steel - Optional) | N/A RTFE (Grafoil + 300 series Stainless Steel - Optional) | N/A RTFE (Grafoil + 300 series Stainless Steel - Optional) | N/A RTFE (Grafoil + 300 series Stainless Steel - Optional) | N/A 304 Stainless Steel & Flexible Graphite | |||||
Bonnet Material | N/A CF8M | N/A CF8M | N/A CF8M | N/A CF8M | N/A Carbon Steel ASTM A216 - WCB | |||||
Gland Packing Material | N/A | N/A | N/A | N/A | N/A Flexible Graphite | |||||
Packing Material | N/A PTFE (Graphite - Optional) | N/A PTFE (Graphite - Optional) | N/A PTFE (Graphite - Optional) | N/A PTFE (Graphite - Optional) | N/A | |||||
Bonnet Bolt Material | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A B7 Steel A193 | |||||
Bonnet Nut Material | N/A | N/A | N/A | N/A | N/A 2H Steel A194 | |||||
Pin Material | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A Carbon Steel | |||||
Gland Sleeve Material | N/A RTFE | N/A RTFE | N/A RTFE | N/A RTFE | N/A | |||||
Gland Material | N/A CF8M | N/A CF8M | N/A CF8M | N/A CF8M | N/A 410 Stainless Steel | |||||
Eye Nut Material | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 2H Steel A194 | |||||
Eye Bolt Material | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A B7 Steel A193 | |||||
Yoke Sleeve Material | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A Ductile Iron | N/A | |||||
Name Plate Material | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 304 Stainless Steel | N/A 410 Stainless Steel | |||||
Hand-wheel Material | N/A Ductile Iron | |||||||||
Disc Material | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A 316 Stainless Steel ASTM A351 CF8M | N/A A105 & 410 Stainless Steel | |||||
Product Number | N/A 4371006680 | N/A 4371006690 | N/A 4371006700 | N/A 4371006720 | N/A 4371006600 | |||||
UPC Code | N/A 09220139009 | N/A 09220139010 | N/A 09220139011 | N/A 09220139013 | N/A 09220138991 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 6.9 lb | N/A 8.20 lb | N/A 9.6 lb | N/A 16.3 lb | N/A 48.49 lb | |||||
|