Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure
Items
2112

2131 1/8 6000 FS THRD 90 ELL

2112

2131 1/4 6000 FS THRD 90 ELL

2112

2131 3/8 6000 FS THRD 90 ELL

2112

2131 1/2 6000 FS THRD 90 ELL

2112

2131 3/4 6000 FS THRD 90 ELL
Industry Standards/Certifications N/A ASTM A105, ASME B16.11, ASME B1.20.1
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Class N/A 6000
Product Number N/A 0361200207 N/A 0361200405 N/A 0361200603 N/A 0361200801 N/A 0361201007
UPC Code N/A 69029159298 N/A 69029129055 N/A 69029108948 N/A 69029108949 N/A 69029108950
HPH Code N/A NA
Weight N/A 0.419 lb N/A 0.74 lb N/A 1.228 lb N/A 1.924 lb N/A 2.848 lb