Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure
Items
Oil-Gas---Coupling

2137 1/8 6000 FS THRD CPLG

Oil-Gas---Coupling

2137 1/4 6000 FS THRD CPLG

Oil-Gas---Coupling

2137 3/8 6000 FS THRD CPLG

Oil-Gas---Coupling

2137 1/2 6000 FS THRD CPLG

Oil-Gas---Coupling

2137 3/4 6000 FS THRD CPLG
Type N/A Threaded Coupling
Connection Type N/A FNPTxFNPT
Nominal Size N/A 1/8 in N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in
Material N/A Forged Carbon Steel
Finish N/A Plain
Class N/A 6000
Product Number N/A 0361248206 N/A 0361248404 N/A 0361248602 N/A 0361248800 N/A 0361249006
UPC Code N/A 69029158553 N/A 69029108968 N/A 69029108969 N/A 69029108970 N/A 69029108971
HPH Code N/A NA
Weight N/A 0.17 lb N/A 0.30 lb N/A 0.45 lb N/A 0.7 lb N/A 1.15 lb