ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.
In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.
Items |
![]() 1/2-2136-FS 2136 1/2 6000 FS THRD 45 LATERAL |
![]() 1/2x1/2x1/8-2136-FS 2136 1/2X1/2X1/8 6000 FS THRD LATERAL |
![]() 1/2x1/2x1/4-2136-FS 2136 1/2X1/2X1/4 6000 FS THRD LATERAL |
![]() 3/4-2136-FS 2136 3/4 6000 FS THRD 45 LATERAL |
![]() 3/4x3/4x1/8-2136-FS 2136 3/4X3/4X1/8 6000 FS THRD LATERAL |
|||||
Type | N/A Lateral | |||||||||
Nominal Size | N/A 1/2 in | N/A 1/2 x 1/2 x 1/8 in | N/A 1/2 x 1/2 x 1/4 in | N/A 3/4 in | N/A 3/4 x 3/4 x 1/8 in | |||||
Connection Type | N/A FNPT | |||||||||
Material | N/A Forged Carbon Steel | |||||||||
Finish | N/A Plain | |||||||||
Class | N/A 6000 | |||||||||
Product Number | N/A 0361282106 | N/A 0361282700 | N/A 0361282809 | N/A 0361282205 | N/A 0361282908 | |||||
UPC Code | N/A 69029192316 | N/A 69029173597 | N/A 69029173598 | N/A 69029165738 | N/A 69029173599 | |||||
HPH Code | N/A NA | |||||||||
Weight | N/A 3.25 lb | N/A 3.04 lb | N/A 3.04 lb | N/A 6.44 lb | N/A 5.07 lb | |||||
|