Batch CAD Cart (0)
  • Cart is empty

The steel for Anvil Forged Carbon Steel Fittings consists of forging, bars, seamless pipe or tubes which conform to the requirements for melting process, chemical composition and mechanical properties of ASTM A105.

ASME B16.11 provides that the maximum allowable pressure of a fitting be computed in accordance with the applicable piping code or regulation for straight seamless pipe or for material of equivalent composition and mechanical properties to the fitting. Any corrosion or mechanical allowances and any reduction in allowable stress due to temperature or other service conditions must be applied to the pipe and fitting alike.

Unit of Measure
Items
2113

2113 1/8 3000 FS THRD 90 STREET ELL

2113

2113 1/4 3000 FS THRD 90 STREET ELL

2113

2113 1/4 GALV 3000 FS THRD 90 ST ELL

2113

2113 3/8 3000 FS THRD 90 STREET ELL

2113

2113 3/8 GALV 3000 FS THRD 90 ST ELL
Industry Standards/Certifications N/A ASTM A105, ASME B16.11, ASME B1.20.1
Type N/A Street Elbow
Style N/A Threaded
Nominal Size N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in
Material N/A Forged Carbon Steel
Coatings N/A Plain N/A Plain N/A Galvanized N/A Plain N/A Galvanized
Class N/A 3000
Product Number N/A 0361109309 N/A 0361109358 N/A 0366109353 N/A 0361109408 N/A 0366109361
UPC Code N/A 69029108820 N/A 69029108821 N/A 69029156886 N/A 69029108822 N/A 69029184472
HPH Code N/A NA
Weight N/A 0.255 lb N/A 0.235 lb N/A 0.235 lb N/A 0.5 lb N/A 0.38 lb