Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure
Items
Fig-2116---Laterals

2116 1/2 3000 FS THRD 45 LATERAL

Fig-2116---Laterals

2116 1/2 GALV 3000 FS THRD 45 LATERAL

Fig-2116---Laterals

2116 3/4 3000 FS THRD 45 LATERAL

Fig-2116---Laterals

2116 3/4 GALV 3000 FS THRD 45 LATERAL

Fig-2116---Laterals

2116 1 3000 FS THRD 45 LATERAL
Type N/A Lateral
Nominal Size N/A 1/2 in N/A 1/2 in N/A 3/4 in N/A 3/4 in N/A 1 in
Connection Type N/A FNPT
Material N/A Forged Carbon Steel
Finish N/A Plain N/A Galvanized N/A Plain N/A Galvanized N/A Plain
Class N/A 3000
Product Number N/A 0361109804 N/A 0366191104 N/A 0361109820 N/A 0366191112 N/A 0361109846
UPC Code N/A 69029138590 N/A 69029184481 N/A 69029138591 N/A 69029184482 N/A 69029138592
HPH Code N/A NA
Weight N/A 1.75 lb N/A 1.75 lb N/A 2.73 lb N/A 2.75 lb N/A 4.43 lb