Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure
Items
2101

2101 1/4 2000 FS THRD 90 ELL

2101

2101 1/4 2000 GALV FS THRD 90 ELL

2101

2101 3/8 2000 FS THRD 90 ELL

2101

2101 3/8 2000 GALV FS THRD 90 ELL

2101

2101 1/2 2000 FS THRD 90 ELL
Industry Standards/Certifications N/A ASTM A105, ASME B16.11, ASME B1.20.1
Type N/A Elbow
Style N/A Threaded
Nominal Size N/A 1/4 in N/A 1/4 in N/A 3/8 in N/A 3/8 in N/A 1/2 in
Material N/A Forged Carbon Steel
Coatings N/A Plain N/A Galvanized N/A Plain N/A Galvanized N/A Plain
Class N/A 2000
Product Number N/A 0361000201 N/A 0361511306 N/A 0361000409 N/A 0361511322 N/A 0361000607
UPC Code N/A 69029108763 N/A 69029131667 N/A 69029108764 N/A 69029131668 N/A 69029108765
HPH Code N/A NA
Weight N/A 0.375 lb N/A 0.375 lb N/A 0.324 lb N/A 0.324 lb N/A 0.547 lb