Batch CAD Cart (0)
  • Cart is empty
    The steel for Anvil Forged Carbon Steel Fittings consists of forging, bars, seamless pipe or tubes which conform to the requirements for melting process, chemical composition and mechanical properties of ASTM A105.
    ASME B16.11 provides that the maximum allowable pressure of a fitting be computed in accordance with the applicable piping code or regulation for straight seamless pipe or for material of equivalent composition and mechanical properties to the fitting. Any corrosion or mechanical allowances and any reduction in allowable stress due to temperature or other service conditions must be applied to the pipe and fitting alike.
Unit of Measure
Items
2173

2173 - 1/2 6000 FS SKT/W CROSS

2173

2173 - 3/4 6000 FS SKT/W CROSS

2173

2173 - 1 6000 FS SKT/W CROSS

2173

2173 - 1 1/4 6000 FS SKT/W CROSS

2173

2173 - 1 1/2 6000 FS SKT/W CROSS
Industry Standards/Certifications N/A ASME B16.11, ASTM A105, ASTM A182, ASTM A350
Type N/A Cross
Style N/A Socket Weld
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Class N/A 6000
Material N/A Forged Carbon Steel
Product Number N/A 0362630006 N/A 0362630105 N/A 0362630204 N/A 0362630303 N/A 0362630402
UPC Code N/A 69029170485 N/A 69029139207 N/A 69029139209 N/A 69029184515 N/A 69029139211
HPH Code N/A NA
Weight N/A 1.4 lb N/A 2.3 lb N/A 3.8 lb N/A 4.7 lb N/A 8.7 lb