Batch CAD Cart (0)
  • Cart is empty

ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding applications.

In addition, ASC offers pumping tees that are 100% domestic and available in 11 different size configurations. Pumping tee threaded ends are clearly marked with the pipe size. Available in standard finish rust inhibiting paint, Scotchkote 134 and Corvel 1660 coatings.

Unit of Measure
Items
Fig_2121

2121 1/8 FORGED STEEL ROUND HD PLUG

Fig_2121

2121 1/8 GALV FORGED STL ROUND HD PLUG

Fig_2121

2121 1/4 FORGED STEEL ROUND HD PLUG

Fig_2121

2121 1/4 GALV FORGED STL ROUND HD PLUG

Fig_2121

2121 3/8 FORGED STEEL ROUND HD PLUG
Type N/A Round Head Plugs
Nominal Size N/A 1/8 in N/A 1/8 in N/A 1/4 in N/A 1/4 in N/A 3/8 in
Connection Type N/A MNPT
Material N/A Forged Carbon Steel
Finish N/A Plain N/A Galvanized N/A Plain N/A Galvanized N/A Plain
Class1 N/A 6000
Product Number N/A 0361324601 N/A 0361327059 N/A 0361324809 N/A 0361327075 N/A 0361325004
UPC Code N/A 69029109011 N/A 69029184643 N/A 69029109012 N/A 69029184644 N/A 69029109013
HPH Code N/A NA
Weight N/A 0.05 lb N/A 0.05 lb N/A 0.1 lb N/A 0.1 lb N/A 0.16 lb
  • 1 Plugs and bushings are not identified by Pressure Class. They may be used for ratings up to Pressure Class 6000 (per ASME B16.11)