Batch CAD Cart (0)
  • Cart is empty
The Fig. 7010 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly. Fig. 7010 Reducing Coupling allows for working pressure ratings up to 500 PSI (34.5 bar). Not recommended for vacuum applications.
Unit of Measure
Items
7010-Gruvlok--Reducing-Coupling_Galv

7010 21/2X2 GAL E GKT RED CPLG

7010-Gruvlok--Reducing-Coupling_Galv

7010 21/2X2 GAL T GKT RED CPLG

7010-Gruvlok--Reducing-Coupling

7010 21/2X2 PTD E GSK RED CPLG

7010-Gruvlok--Reducing-Coupling

7010 21/2X2 PTD T GSK RED CPLG

7010-Gruvlok--Reducing-Coupling_Galv

7010 2X11/2 GAL E GKT RED CPLG
Industry Standards/Certifications N/A FM Approved UL/ULc Listed
Type N/A Coupling
Style N/A Grooved
Nominal Size N/A 2 1/2 x 2 in N/A 2 1/2 x 2 in N/A 2 1/2 x 2 in N/A 2 1/2 x 2 in N/A 2 x 1 1/2 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12, or Malleable Iron conforming to ASTM A 47, Grade 32510.
Coatings N/A Hot Dipped Zinc Galvanized (optional) N/A Hot Dipped Zinc Galvanized (optional) N/A Rust inhibiting paint – Color: Orange (standard) N/A Rust inhibiting paint – Color: Orange (standard) N/A Hot Dipped Zinc Galvanized (optional)
Gasket Material N/A Grade “E” EPDM (Green color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “E” EPDM (Green color code) N/A Grade “T” Nitrile (Orange color code) N/A Grade “E” EPDM (Green color code)
Gasket Type N/A Centering Rib
Bolt Material N/A SAE J429, Grade 5, Zinc Electroplated
Heavy Hex Nut Material N/A ASTM A563, Grade A, Zinc Electroplated
Min. Service Temperature Range N/A -40 ºF N/A -20 ºF N/A -40 ºF N/A -20 ºF N/A -40 ºF
Max. Service Temperature Range N/A 230 ºF N/A 180 ºF N/A 230 ºF N/A 180 ºF N/A 230 ºF
Max. Working Pressure N/A 500 psi
Deflection From CL - Per Coupling N/A 0° 37' N/A 0° 37' N/A 0° 37' N/A 0° 37' N/A 0° 45'
Deflection From CL - Pipe N/A 0.13 in N/A 0.13 in N/A 0.13 in N/A 0.13 in N/A 0.16 in
Max. End Load N/A 3246 lb N/A 3246 lb N/A 3246 lb N/A 3246 lb N/A 2215 lb
Min Specified Torque N/A 80 lb·ft
Max Specified Torque N/A 100 lb·ft
Range of Pipe End Separation N/A 0 - 1/32 in
Coupling Bolts Size N/A 1/2 x 2 3/4 in
Coupling Bolts Qty. N/A 2
Product Number N/A 0390111607 N/A 0390111060 N/A 0390009306 N/A 0390008704 N/A 0390111581
UPC Code N/A 69029111151 N/A 69029174705 N/A 69029110564 N/A 69029110555 N/A 69029111150
HPH Code N/A 605GR7043 N/A 605GR7310M N/A 605GR7032 N/A 605GR7310B N/A 605GR7042
Weight N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb N/A 3.5 lb N/A 2.00 lb