Batch CAD Cart (0)
  • Cart is empty
The Gruvlok Fig. 7013 300# Flange allows direct connection of Class 250 or Class 300 flanged components to a Gruvlok piping system. The two halves of the 2" thru 12" sizes of both Gruvlok Flanges are drawn together by a latch bolt which eases assembly on the pipe. A specially designed gasket provides a leak-tight seal on both the pipe and the mating flange face.
Gruvlok Flanges have designed-in anti-rotation tines which bite into and grip the side of the pipe groove to provide a secure, rigid connection.
Gruvlok flange adapter insert required when mating to rubber surfaces or serrated faced mating flanges.
Unit of Measure
Items
Fig. 7013

7013 2 300LB GAL E GSKT FLANGE

Fig. 7013

7013 3 300LB GAL E GSKT FLANGE

Fig. 7013

7013 4 300LB GAL E GSKT FLANGE

Fig. 7013

7013 5 300LB GAL E GSKT FLANGE

Fig. 7013

7013 6 300LB GAL E GSKT FLANGE
Industry Standards/Certifications N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved
Type N/A Flange
Style N/A Grooved
Nominal Size N/A 2 in N/A 3 in N/A 4 in N/A 5 in N/A 6 in
Housing Material N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12
Coatings N/A Hot Dipped Zinc Galvanized
Gasket Material N/A Grade “E” EPDM
Operating Temperature [Min] N/A -40 ºF
Operating Temperature [Max] N/A 230 ºF
Max. Working Pressure N/A 750 psi
Max. End Load N/A 3323 lb N/A 7216 lb N/A 11928 lb N/A 18229 lb N/A 25854 lb
Product Number N/A 0390214005 N/A 0390214047 N/A 0390214062 N/A 0390214104 N/A 0390214120
UPC Code N/A 69029134492 N/A 69029134493 N/A 69029139098 N/A 69029134495 N/A 69029134496
Weight N/A 5 lb N/A 9.4 lb N/A 14.4 lb N/A 18.30 lb N/A 24.9 lb