Items |
![]() 2x4-7089 7089 2X4 GRVXGRV DIELEC NIPPLE |
![]() 2-1/2x6-7089 7089 2-1/2X6 GRVXGRV DIELEC NPL |
![]() 3x6-7089 7089 3X6 GRVXGRV DIELEC NIPPLE |
![]() 4x6-7089 7089 4X6 GRVXGRV DIELEC NIPPLE |
![]() 5x6-7089 7089 5X6 GRVXGRV DIELEC NIPPLE |
|||||
Industry Standards/Certifications | N/A ASTM F 492 | |||||||||
Type | N/A Adapter Di-electric Nipple | |||||||||
Style | N/A Grooved | |||||||||
Nominal Size | N/A 2 in | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | |||||
Operating Temperature [Min] | N/A -40 ºF | |||||||||
Operating Temperature [Max] | N/A 230 ºF | |||||||||
Max Working Pressure | N/A 300 psi | |||||||||
Material | N/A Steel Tube to ASTM A 513 | |||||||||
Liner Material | N/A Polypropylene | |||||||||
Coatings | N/A Zinc Plated | |||||||||
Product Number | N/A 0390216000 | N/A 0390216059 | N/A 0390216109 | N/A 0390216158 | N/A 0390216208 | |||||
UPC Code | N/A 69029144323 | N/A 69029144324 | N/A 69029144325 | N/A 69029144326 | N/A 69029144327 | |||||
HPH Code | N/A 605GR4860 | N/A 605GR4861 | N/A 605GR4862 | N/A 605GR4863 | N/A 605GR4864 | |||||
Weight | N/A 1.46 lb | N/A 3.10 lb | N/A 4.46 lb | N/A 6.1 lb | N/A 7.08 lb | |||||
|