Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---90--Drop-Ear-Elbow

SP698DE CU 1/2P X 3/8FT EPDM DROP EAR 90ELL

Copper-Press---90--Drop-Ear-Elbow

SP698DE CU 1/2P X 1/2FT EPDM DROP EAR 90ELL

Copper-Press---90--Drop-Ear-Elbow

SP698DE CU 3/4P X 3/4FT EPDM DROP EAR 90ELL
Type N/A 90° Drop-Ear Elbow
Style N/A Copper Press/FNPT
Nominal Size N/A 1/2 x 3/8 in N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343001000 N/A 4343001010 N/A 4343001020
UPC Code N/A 65280812450 N/A 65280812451 N/A 65280812452
HPH Code N/A 212SI0356G N/A 212SI0352 N/A 212SI0354
Weight N/A 0.243 lb N/A 0.291 lb N/A 0.43 lb