Batch CAD Cart (0)
  • Cart is empty
The SCI® Press Technology for Copper Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical copper systems.

They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.

SCI Press Copper fitting sealing elements feature leak-if-not-pressed technology to help identify unpressed joints during the testing phase, rather than costly leaks after the system is in operation. All fittings are covered by a 50-year limited warranty.

SCI Press Copper Fittings are intended for use with ASTM B88, Types K, L, and M hard copper tubing in sizes 3" to 4" and soft copper tubing in sizes 3" to 11".

After visual confirmation of each connection, a system pressure test may be performed in accordance with local code requirements.

The SCI Press Technology for Copper Systems is compatible with common pressing tools and jaws.
Unit of Measure
Items
SP698DD-Press-Double-Drop-Elbow-P-x-P-x-FPT

CU 1/2PX1/2FT E DBL DROP 90ELL

SP698DD-Press-Double-Drop-Elbow-P-x-P-x-FPT

CU 3/4PX1/2FT E DBL DROP 90ELL

SP698DD-Press-Double-Drop-Elbow-P-x-P-x-FPT

CU 3/4PX3/4FT E DBL DROP 90ELL

SP698DD-Press-Double-Drop-Elbow-P-x-P-x-FPT

CU 1PX1/2FT E DBL DROP 90 ELL
Figure No. N/A SP698DD
Type N/A Double Drop Elbow
Style N/A Copper Press/Copper Press/FNPT
Nominal Size N/A 1/2 x 1/2 x 1/2 in N/A 3/4 x 3/4 x 1/2 in N/A 3/4 x 3/4 x 3/4 in N/A 1 x 1 x 1/2 in
Material N/A Copper
O-Ring Material N/A EPDM
Product Number N/A 4343001100 N/A 4343001120 N/A 4343001124 N/A 4343001140
UPC Code N/A
HPH Code N/A 0
Weight N/A 0.12 kg0.25 lb N/A 0.18 kg0.40 lb N/A 0.19 kg0.41 lb N/A 0.25 kg0.56 lb