Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---90--Reducing-Elbow

SP690R CU 3/4P X 1/2P EPDM RED 90 ELL

Copper-Press---90--Reducing-Elbow

SP690R CU 1P X 3/4P EPDM RED 90 ELL
Type N/A 90° Reducing Elbow
Style N/A Copper Press
Nominal Size N/A 3/4 x 1/2 in N/A 1 x 3/4 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343000100 N/A 4343000110
UPC Code N/A 65280812436 N/A 65280812437
HPH Code N/A 212SI0235 N/A 212SI0235B
Weight N/A 0.153 lb N/A 0.251 lb