Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Union-P-x-MPT

SP657 CU 1/2P X 1/2MT EPDM ADPT UNION

Copper-Press---Union-P-x-MPT

SP657 CU 3/4P X 3/4MT EPDM ADPT UNION

Copper-Press---Union-P-x-MPT

SP657 CU 1P X 1MT EPDM ADPT UNION

Copper-Press---Union-P-x-MPT

SP657 CU 11/4P X 11/4MT EPDM ADPT UNION

Copper-Press---Union-P-x-MPT

SP657 CU 11/2P X 11/2MT EPDM ADPT UNION
Type N/A Union
Style N/A Copper Press/MNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343005400 N/A 4343005402 N/A 4343005404 N/A 4343005406 N/A 4343005408
UPC Code N/A 65280812676 N/A 65280812677 N/A 65280812678 N/A 65280812679 N/A 65280812680
HPH Code N/A 212SI0510 N/A 212SI0512 N/A 212SI0512A N/A 212SI0512C N/A 212SI0518
Weight N/A 0.309 lb N/A 0.495 lb N/A 0.888 lb N/A 1.13 lb N/A 1.601 lb