Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Union-P-x-P

SP655 CU 1/2P X 1/2P EPDM UNION

Copper-Press---Union-P-x-P

SP655 CU 3/4P X 3/4P EPDM UNION

Copper-Press---Union-P-x-P

SP655 CU 1P X 1P EPDM UNION

Copper-Press---Union-P-x-P

SP655 CU 11/4P X 11/4P EPDM UNION

Copper-Press---Union-P-x-P

SP655 CU 11/2P X 11/2P EPDM UNION
Type N/A Union
Style N/A Copper Press
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343005200 N/A 4343005202 N/A 4343005204 N/A 4343005206 N/A 4343005208
UPC Code N/A 65280812664 N/A 65280812665 N/A 65280812666 N/A 65280812667 N/A 65280812668
HPH Code N/A 212SI0474 N/A 212SI0476 N/A 212SI0478 N/A 212SI0801 N/A 212SI0482
Weight N/A 0.331 lb N/A 0.488 lb N/A 0.862 lb N/A 1.071 lb N/A 1.76 lb