Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Cross-over-P-x-P

SP624 CU 1/2P X 1/2P EPDM CROSS

Copper-Press---Cross-over-P-x-P

SP624 CU 3/4P X 3/4P EPDM CROSS
Type N/A Cross-Over
Style N/A Copper Press
Nominal Size N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343007200 N/A 4343007210
UPC Code N/A 65280812767 N/A 65280812768
HPH Code N/A 212SI0214 N/A 212SI0216
Weight N/A 0.237 lb N/A 0.413 lb