Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Reducer-FTG-x-P-Small-Size

SP609R CU 3/4MS X 1/2P EPDM RED ADAPTER CPLG

Copper-Press---Reducer-FTG-x-P-Small-Size

SP609R CU 1MS X 1/2P EPDM RED ADAPTER CPLG

Copper-Press---Reducer-FTG-x-P-Small-Size

SP609R CU 1MS X 3/4P EPDM RED ADAPTER CPLG

Copper-Press---Reducer-FTG-x-P-Small-Size

SP609R CU 11/4MS X 1/2P EPDM RED ADAPTER CPLG

Copper-Press---Reducer-FTG-x-P-Small-Size

SP609R CU 11/4MS X 3/4P EPDM RED ADAPTER CPLG
Type N/A Reducer
Style N/A FTG/Copper Press
Nominal Size N/A 3/4 x 1/2 in N/A 1 x 1/2 in N/A 1 x 3/4 in N/A 1 1/4 x 1/2 in N/A 1 1/4 x 3/4 in
Material N/A Copper
Size N/A 3/4x1/2 N/A 1x1/2 N/A 1x3/4 N/A 1 1/4x1/2 N/A 1 1/4x3/4
Pressure [Max] N/A 300 psi
Product Number N/A 4343006800 N/A 4343006810 N/A 4343006820 N/A 4343006830 N/A 4343006840
UPC Code N/A 65280812741 N/A 65280812742 N/A 65280812743 N/A 65280812744 N/A 65280812745
HPH Code N/A 212SI0378 N/A 212SI0380 N/A 212SI0382 N/A 212SI0385A N/A 212SI0387A
Weight N/A 0.097 lb N/A 0.127 lb N/A 0.144 lb N/A 0.17 lb N/A 0.195 lb