Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---Adapter-P-x-FPT-Small-Size

SP608 CU 1/2P X 1/2FT EPDM ADPT CPLG

Copper-Press---Adapter-P-x-FPT-Large-Size

SP608 CU 3/4P X 3/4FT EPDM ADPT CPLG

Copper-Press---Adapter-P-x-FPT-Small-Size

SP608 CU 1P X 1FT EPDM ADPT CPLG

Copper-Press---Adapter-P-x-FPT-Small-Size

SP608 CU 11/4P X 11/4FT EPDM ADPT CPLG

Copper-Press---Adapter-P-x-FPT-Small-Size

SP608 CU 11/2P X 11/2FT EPDM ADPT CPLG
Type N/A Adapter
Style N/A Copper Press/FNPT
Nominal Size N/A 1/2 x 1/2 in N/A 3/4 x 3/4 in N/A 1 x 1 in N/A 1 1/4 x 1 1/4 in N/A 1 1/2 x 1 1/2 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343004200 N/A 4343004202 N/A 4343004204 N/A 4343004206 N/A 4343004208
UPC Code N/A 65280812622 N/A 65280812623 N/A 65280812624 N/A 65280812625 N/A 65280812626
HPH Code N/A 212SI0082 N/A 212SI0088 N/A 212SI0092 N/A 212SI0098 N/A 212SI0104
Weight N/A 0.1 lb N/A 0.17 lb N/A 0.25 lb N/A 0.34 lb N/A 0.53 lb