Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
Copper-Press---No-Stop-Coupling-Small-Size

SP605 CU 1/2P X 1/2P EPDM NO STOP CPLG

Copper-Press---No-Stop-Coupling-Small-Size

SP605 CU 3/4P X 3/4P EPDM NO STOP CPLG

Copper-Press---No-Stop-Coupling-Small-Size

SP605 CU 1P X 1P EPDM NO STOP CPLG

Copper-Press---No-Stop-Coupling-Small-Size

SP605 CU 11/4P X 11/4P EPDM NO STOP CPLG

Copper-Press---No-Stop-Coupling-Small-Size

SP605 CU 11/2P X 11/2P EPDM NO STOP CPLG
Type N/A Coupling
Style N/A Copper Press
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343005900 N/A 4343005902 N/A 4343005904 N/A 4343005906 N/A 4343005908
UPC Code N/A 65280812701 N/A 65280812702 N/A 65280812703 N/A 65280812704 N/A 65280812705
HPH Code N/A 212SI0196 N/A 212SI0198 N/A 212SI0200 N/A 212SI0202 N/A 212SI0204
Weight N/A 0.08 lb N/A 0.131 lb N/A 0.163 lb N/A 0.243 lb N/A 0.474 lb