Items |
![]() 1/2x3/8-SP603R SP603R CU 1/2MS X 3/8FT EPDM RED ADAPTER CPLG |
![]() 1/2x3/4-SP603R SP603R CU 1/2MS X 3/4FT EPDM RED ADAPTER CPLG |
![]() 3/4x1/2-SP603R SP603R CU 3/4MS X 1/2FT EPDM RED ADAPTER CPLG |
![]() 1x1/2-SP603R SP603R CU 1MS X 1/2FT EPDM RED ADAPTER CPLG |
![]() 1x3/4-SP603R SP603R CU 1MS X 3/4FT EPDM RED ADAPTER CPLG |
|||||
Type | N/A Copper Adapter FTG x FPT | |||||||||
Nominal Size | N/A 1/2x3/8 in | N/A 1/2x3/4 in | N/A 3/4x1/2 in | N/A 1x1/2 in | N/A 1x3/4 in | |||||
Material | N/A Copper | |||||||||
Seal Material | N/A EPDM | |||||||||
Product Number | N/A 4343004700 | N/A 4343004710 | N/A 4343004720 | N/A 4343004740 | N/A 4343004750 | |||||
UPC Code | N/A 65280812643 | N/A 65280812644 | N/A 65280812789 | N/A 65280812645 | N/A 65280812646 | |||||
HPH Code | N/A 212SI0111A | N/A 212SI0111C | N/A 212SI0111D | N/A 212SI0111F | N/A 212SI0382 | |||||
Weight | N/A 0.07 lb | N/A 0.14 lb | N/A 0.11 lb | N/A 0.18 lb | N/A 0.22 lb | |||||
|