Batch CAD Cart (0)
  • Cart is empty
Unit of Measure
Items
SP602R

SP602R CU 1/2MS X 3/8MT EPDM RED ADPT CPLG

SP602R

SP602R CU 1/2MS X 3/4MT EPDM RED ADPT CPLG

SP602R

SP602R CU 3/4MS X 1/2MT EPDM RED ADPT CPLG

SP602R

SP602R CU 1MS X 3/4MT EPDM RED ADPT CPLG
Type N/A Adapter
Style N/A FTG/MNPT
Nominal Size N/A 1/2 x 3/8 in N/A 1/2 x 3/4 in N/A 3/4 x 1/2 in N/A 1 x 3/4 in
Material N/A Copper
Pressure [Max] N/A 300 psi
Product Number N/A 4343003900 N/A 4343003910 N/A 4343003920 N/A 4343003940
UPC Code N/A 65280812618 N/A 65280812619 N/A 65280812620 N/A 65280812621
HPH Code N/A 212SI0112A N/A 212SI0112C N/A 212SI0112D N/A 212SI0112F
Weight N/A 0.069 lb N/A 0.157 lb N/A 0.103 lb N/A 0.177 lb