| Items |   1/2-67 67 1/2 EG PIPE/CONDUIT HANGER |   3/4-67 67 3/4 EG PIPE/CONDUIT HANGER |   1-67 67 1 EG PIPE/CONDUIT HANGER |   1 1/4-67 67 11/4 EG PIPE/CONDUIT HANGER |   1 1/2-67 67 11/2 EG PIPE/CONDUIT HANGER | |||||
| Pipe Size | N/A 1/2 | N/A 3/4 | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Zinc Plated (Hot-Dip Galvanized optional) | |||||||||
| Service | N/A Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe. | |||||||||
| Approvals | N/A Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5) | |||||||||
| Load Rating | N/A 400 lbf | |||||||||
| Rod Size | N/A 3/8 | |||||||||
| Bolt Size | N/A 1/4 | |||||||||
| Product Number | N/A 0500300603 | N/A 0500300611 | N/A 0500300629 | N/A 0500300637 | N/A 0500300645 | |||||
| UPC Code | N/A 69029114368 | N/A 69029114369 | N/A 69029114370 | N/A 69029114371 | N/A 69029114372 | |||||
| HPH Code | N/A 034GR9936 | N/A 034GR9937 | N/A 034GR9938 | N/A 034GR9939 | N/A 034GR9940 | |||||
| Weight | N/A 0.21 lb | N/A 0.22 lb | N/A 0.25 lb | N/A 0.27 lb | N/A 0.29 lb | |||||
|  | ||||||||||
