| Items |   1/2-CT-65-Copper Plated CT65 1/2 CP LT DUTY CLEVIS HGR |   3/4-CT-65-Copper Plated CT65 3/4 CP LT DUTY CLEVIS HGR |   1-CT-65-Copper Plated CT65 1 CP LT DUTY CLEVIS HGR |   1-1/4-CT-65-Copper Plated CT65 11/4 CP LT DTY CLEVIS HGR |   1-1/2-CT-65-Copper Plated CT65 11/2 CP LTDUTY CLEVIS HGR | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Copper Plated | |||||||||
| Max Load | N/A 150 lb | N/A 150 lb | N/A 250 lb | N/A 250 lb | N/A 250 lb | |||||
| Tube Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
| Rod Size A | N/A 3/8 in | |||||||||
| Product Number | N/A 0560406506 | N/A 0560406514 | N/A 0560406522 | N/A 0560406530 | N/A 0560406548 | |||||
| Weight | N/A 0.09 lb | N/A 0.1 lb | N/A 0.17 lb | N/A 0.18 lb | N/A 0.21 lb | |||||
|  | ||||||||||
