| Items |   1/2-65-Plain 65 1/2 BLK STL LD ADJ CLEVIS |   3/4-65-Plain 65 3/4 BLK STL LD ADJ CLEVIS |   1-65-Plain 65 1 BLK STL LD ADJ CLEVIS HGR |   1 1/4-65-Plain 65 11/4 BLK STL LD ADJ CLEVIS |   1 1/2-65-Plain 65 11/2 BLK STL LD ADJ CLEVIS | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Maximum Temperature | N/A 650 ºF | |||||||||
| Max Load | N/A 150 lb | N/A 250 lb | N/A 250 lb | N/A 250 lb | N/A 250 lb | |||||
| Pipe Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1-1/4 in | N/A 1-1/2 in | |||||
| Rod Size A | N/A 3/8 in | |||||||||
| Product Number | N/A 0560005910 | N/A 0560005928 | N/A 0560005936 | N/A 0560005944 | N/A 0560005951 | |||||
| UPC Code | N/A 69029154727 | N/A 69029154728 | N/A 69029154729 | N/A 69029154730 | N/A 69029154731 | |||||
| HPH Code | N/A 034GR0157 | N/A 034GR0158 | N/A 034GR0159 | N/A 034GR0160 | N/A 034GR0161 | |||||
| Weight | N/A 0.1 lb | N/A 0.17 lb | N/A 0.18 lb | N/A 0.21 lb | N/A 0.24 lb | |||||
|  | ||||||||||
