Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
426

426 3/4X3/4X1/2 XH BLK CI TEE

426

426 1X1X3/4 XH BLK CI TEE

426

426 11/4X11/4X3/4 XH BLK CI TEE

426

426 11/4X11/4X1 XH BLK CI TEE

426

426 11/2X11/2X3/4 XH BLK CI TEE
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Tee
Style N/A FNPT x FNPT x FNPT
Nominal Size N/A 3/4 x 3/4 x 1/2 in N/A 1 x 1 x 3/4 in N/A 1 1/4 x 1 1/4 x 3/4 in N/A 1 1/4 x 1 1/4 x 1 in N/A 1 1/2 x 1 1/2 x 3/4 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black
Max. Rated Pressure N/A 400 psi
Product Number N/A 0300511201 N/A 0300511409 N/A 0300512001 N/A 0300511805 N/A 0300512605
UPC Code N/A 69029101711 N/A 69029101712 N/A 69029101715 N/A 69029101714 N/A 69029101718
HPH Code N/A 002GR1774 N/A 002GR1775 N/A 002GR1778 N/A 002GR1777 N/A 002GR1781
Weight N/A 1.37 lb N/A 2.19 lb N/A 3.21 lb N/A 3.49 lb N/A 4.02 lb