Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
425

425 1/4 XH BLK CI TEE

425

425 3/8 XH BLK CI TEE

425

425 1/2 XH BLK CI TEE

425

425 3/4 XH BLK CI TEE

425

425 1 XH BLK CI TEE
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Tee
Style N/A FNPT x FNPT x FNPT
Nominal Size N/A 1/4 in N/A 3/8 in N/A 1/2 in N/A 3/4 in N/A 1 in
Material N/A Cast Iron conforming A 126(A)
Coatings N/A Black
Max. Rated Pressure N/A 400 psi
Product Number N/A 0300507407 N/A 0300507605 N/A 0300507803 N/A 0300508009 N/A 0300508207
UPC Code N/A 69029101700 N/A 69029101701 N/A 69029101702 N/A 69029101703 N/A 69029101704
HPH Code N/A 002GR1749 N/A 002GR1750 N/A 002GR1751 N/A 002GR1752 N/A 002GR1753
Weight N/A 0.47 lb N/A 0.7 lb N/A 1.2 lb N/A 1.57 lb N/A 2.43 lb