Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
424

424 1/2 XH BLK CI 45 ELL

424

424 3/4 XH BLK CI 45 ELL

424

424 1 XH BLK CI 45 ELL

424

424 11/4 XH BLK CI 45 ELL

424

424 11/2 XH BLK CI 45 ELL
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1
Type N/A Elbow
Style N/A FNPT x FNPT
Nominal Size N/A 1/2 in N/A 3/4 in N/A 1 in N/A 1 1/4 in N/A 1 1/2 in
Material N/A Cast Iron conforming to ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 400 psi
Product Number N/A 0300504008 N/A 0300504206 N/A 0300504404 N/A 0300504602 N/A 0300504800
UPC Code N/A 69029101691 N/A 69029101692 N/A 69029101693 N/A 69029101694 N/A 69029101695
HPH Code N/A 002GR1726 N/A 002GR1727 N/A 002GR1728 N/A 002GR1729 N/A 002GR1730
Weight N/A 0.66 lb N/A 1.04 lb N/A 1.56 lb N/A 2.70 lb N/A 3.55 lb