Items |
![]() 1/2-388-Black 388 1/2 BLK CI SOLID SQ HEAD PLUG |
![]() 3/4-388-Black 388 3/4 BLK CI SOLID SQ HEAD PLUG |
![]() 1-388-Black 388 1 BLK CI SOLID SQ HEAD PLUG |
![]() 1 1/4-388-Black 388 11/4 BLK CI SOLID SQ HEAD PLUG |
![]() 1 1/2-388-Black 388 11/2 BLK CI SOLID SQ HEAD PLUG |
|||||
Industry Standards/Certifications | N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14; | |||||||||
Type | N/A Plug | |||||||||
Style | N/A MNPT | |||||||||
Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
Material | N/A Cast Iron conforming ASTM A-126 (A) | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 175 psi | |||||||||
Product Number | N/A 0318901808 | N/A 0318901840 | N/A 0318901881 | N/A 0318901923 | N/A 0318901964 | |||||
UPC Code | N/A 69029103495 | N/A 69029103496 | N/A 69029103497 | N/A 69029103498 | N/A 69029103499 | |||||
HPH Code | N/A 002GR1592 | N/A 002GR1593 | N/A 002GR1594 | N/A 002GR1595 | N/A 002GR1596 | |||||
Weight | N/A 0.1 lb | N/A 0.17 lb | N/A 0.32 lb | N/A 0.53 lb | N/A 0.76 lb | |||||
|