Items |
![]() 3/4-387-Black 387 3/4 BLK CI CORED SQ HEAD PLUG |
![]() 1-387-Black 387 1 BLK CI CORED SQ HEAD PLUG |
![]() 1 1/4-387-Black 387 11/4 BLK CI CORED SQ HEAD PLUG |
![]() 1 1/2-387-Black 387 11/2 BLK CI CORED SQ HEAD PLUG |
![]() 2-387-Black 387 2 BLK CI CORED SQ HEAD PLUG |
|||||
Industry Standards/Certifications | N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14; | |||||||||
Type | N/A Plug | |||||||||
Style | N/A MNPT | |||||||||
Nominal Size | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | N/A 2 in | |||||
Material | N/A Cast Iron conforming ASTM A-126 (A) | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 175 psi | |||||||||
Product Number | N/A 0318902400 | N/A 0318902442 | N/A 0318902483 | N/A 0318902525 | N/A 0318902566 | |||||
UPC Code | N/A 69029153071 | N/A 69029135344 | N/A 69029135345 | N/A 69029134346 | N/A 69029135347 | |||||
HPH Code | N/A 002GR1570 | N/A 002GR1571 | N/A 002GR1572 | N/A 002GR1573 | N/A 002GR1574 | |||||
Weight | N/A 0.13 lb | N/A 0.25 lb | N/A 0.39 lb | N/A 0.5 lb | N/A 0.82 lb | |||||
|