Items |
![]() 3x2-385-Black 385 3X2 BLK CI FACE BUSHING |
![]() 4x3-385-Black 385 4X3 BLK CI FACE BUSHING |
||
Industry Standards/Certifications | N/A ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14 | |||
Type | N/A Bushing | |||
Style | N/A MNPT x FNPT | |||
Nominal Size | N/A 3 x 2 in | N/A 4 x 3 in | ||
Material | N/A Cast Iron conforming ASTM A-126(A) | |||
Coatings | N/A Black | |||
Max. Rated Pressure | N/A 175 psi | |||
Product Number | N/A 0318912201 | N/A 0318912482 | ||
UPC Code | N/A 69029103676 | N/A 69029103683 | ||
HPH Code | N/A 002GR1534 | N/A 002GR1541 | ||
Weight | N/A 13.3 lb | N/A 19.20 lb | ||
|