Items |
![]() 2 1/2-381-Black 381 21/2 BLK CI CAP |
![]() 3-381-Black 381 3 BLK CI CAP |
![]() 4-381-Black 381 4 BLK CI CAP |
![]() 5-381-Black 381 5 BLK CI CAP |
![]() 6-381-Black 381 6 BLK CI CAP |
|||||
Industry Standards/Certifications | N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4 | |||||||||
Type | N/A Cap | |||||||||
Style | N/A FNPT | |||||||||
Nominal Size | N/A 2 1/2 in | N/A 3 in | N/A 4 in | N/A 5 in | N/A 6 in | |||||
Material | N/A Cast Iron conforming ASTM A-126A | |||||||||
Coatings | N/A Black | |||||||||
Max. Rated Pressure | N/A 12.1 psi | |||||||||
Product Number | N/A 0318900800 | N/A 0318900883 | N/A 0318901048 | N/A 0318901121 | N/A 0318901204 | |||||
UPC Code | N/A 69029103469 | N/A 69029103471 | N/A 69029103474 | N/A 69029103476 | N/A 69029153126 | |||||
HPH Code | N/A 002GR1374 | N/A 002GR1375 | N/A 002GR1376 | N/A 002GR1377 | N/A 002GR1378 | |||||
Weight | N/A 2.55 lb | N/A 4.1 lb | N/A 6.4 lb | N/A 10.7 lb | N/A 14.2 lb | |||||
|