Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
380

380 4 BLK CI SOLID BAR PLUG

380

380 5 BLK CI SOLID BAR PLUG

380

380 6 BLK CI SOLID BAR PLUG
Industry Standards/Certifications N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14
Type N/A Plug
Style N/A MNPT
Nominal Size N/A 4 in N/A 5 in N/A 6 in
Material N/A Cast Iron conforming ASTM A-126(A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0318903002 N/A 0318903044 N/A 0318903085
UPC Code N/A 69029103517 N/A 69029103518 N/A 69029103519
HPH Code N/A 002GR1647 N/A 002GR1648 N/A 002GR1649
Weight N/A 2.58 lb N/A 9.6 lb N/A 14.78 lb