Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
371

371 21/2 BLK CI FLGXTHD 90 ELBOW

371

371 3 BLK CI FLGXTHD 90 ELBOW

371

371 4 BLK CI FLGXTHD 90 ELBOW

371

371 6 BLK CI FLGXTHD 90 ELBOW
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Elbow
Style N/A FNPT x Flange
Nominal Size N/A 2 1/2 in N/A 3 in N/A 4 in N/A 6 in
Material N/A Cast Iron conforming to ASTM A - 126(A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0300200201 N/A 0300200409 N/A 0300200805 N/A 0300201209
UPC Code N/A 69029101666 N/A 69029101667 N/A 69029101668 N/A 69029101670
HPH Code N/A 002GR0240 N/A 002GR0241 N/A 002GR0243 N/A 002GR0245
Weight N/A 10.22 lb N/A 13.25 lb N/A 21.56 lb N/A 40.5 lb