Batch CAD Cart (0)
  • Cart is empty
Anvil standard and extra heavy cast iron threaded fittings are manufactured in accordance with ASME-B16.4 (except plugs and bushings, ASME B16.14). Dimensions also conform to Federal Specifications, WW-P-501 (except plugs and bushings WW-P-471). Cast iron threaded fittings are available in both black and galvanized.
Unit of Measure
Items
370

370 21/2 BLK CI HEX LOCKNUT

370

370 3 BLK CI HEX LOCKNUT

370

370 4 BLK CI HEX LOCKNUT
Industry Standards/Certifications N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4
Type N/A Locknut
Style N/A FNPT
Nominal Size N/A 2 1/2 in N/A 3 in N/A 4 in
Material N/A Cast Iron conforming ASTM A-126 (A)
Coatings N/A Black
Max. Rated Pressure N/A 175 psi
Product Number N/A 0318913720 N/A 0318913803 N/A 0318913845
UPC Code N/A 69029103700 N/A 69029103701 N/A 69029182774
HPH Code N/A 002GR1688 N/A 002GR1689 N/A 002GR1690
Weight N/A 1.13 lb N/A 1.6 lb N/A 1.1 lb