Items |
![]() 3/4x1/2-368-Black 368 3/4X1/2 BLK CI ECC REDUCER |
![]() 1x1/2-368-Black 368 1X1/2 BLK CI ECC REDUCER |
![]() 1x3/4-368-Black 368 1X3/4 BLK CI ECC REDUCER |
![]() 1 1/4x1/2-368-Black 368 11/4X1/2 BLK CI ECC REDUCER |
![]() 1 1/4x3/4-368-Black 368 11/4X3/4 BLK CI ECC REDUCER |
|||||
Industry Standards/Certifications | N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4 | |||||||||
Type | N/A Reducer | |||||||||
Style | N/A FNPT x FNPT | |||||||||
Nominal Size | N/A 3/4 x 1/2 in | N/A 1 x 1/2 in | N/A 1 x 3/4 in | N/A 1 1/4 x 1/2 in | N/A 1 1/4 x 3/4 in | |||||
Material | N/A Cast Iron conforming ASTM A-126 (A) | |||||||||
Max. Rated Pressure | N/A 175 psi | |||||||||
Product Number | N/A 0300152469 | N/A 0300152808 | N/A 0300152600 | N/A 0300153400 | N/A 0300153202 | |||||
UPC Code | N/A 69029101620 | N/A 69029101622 | N/A 69029101621 | N/A 69029101625 | N/A 69029101624 | |||||
HPH Code | N/A 002GR1282 | N/A 002GR1284 | N/A 002GR1283 | N/A 002GR1287 | N/A 002GR1286 | |||||
Weight | N/A 0.45 lb | N/A 0.57 lb | N/A 0.61 lb | N/A 1.00 lb | N/A 0.9 lb | |||||
Coatings | N/A Black | |||||||||
|